IESNA:LM-63-2002
[TEST]P957289
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49131
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
9862.6 9867.8 9847 9802.8 9545.5 9277.8 9233.7 9446.8 9940.5 10598.1
11393.3 12308.1 13272.3 13976.5 14517.1 15052.5 15541 15834.7 15936.1 15826.9
15276 14285.8 13020.2 11013.9 8087.6 4709.1 3656.6 3344.7 2973.1 2422.1
1860.8 1445 1083.7 678.3 387.2 155.9 0
9862.6 9821 9800.2 9771.6 9522.1 9249.3 9210.3 9402.6 9878.2 10556.5
11330.9 12214.5 13178.7 13906.4 14426.1 14971.9 15455.3 15767.1 15912.7 15782.7
15190.2 14220.8 12934.4 10842.3 7832.9 4561 3615 3313.5 2936.7 2380.5
1837.4 1426.8 1031.7 652.3 376.8 150.7 0
9862.6 9849.6 9839.2 9810.6 9613.1 9350.6 9267.4 9426 9841.8 10478.5
11232.2 12079.4 13035.8 13877.8 14459.9 15000.5 15569.6 15956.9 16198.5 16177.8
15777.5 14888.7 13669.9 11772.7 8973.8 5306.8 3680 3342.1 3030.2 2598.8
2097.3 1559.3 1153.9 753.7 410.6 187.1 0
9862.6 9839.2 9826.2 9849.6 9714.4 9488.3 9387 9467.6 9758.6 10268
10946.3 11702.6 12578.4 13524.3 14280.6 14880.9 15457.9 15959.4 16258.3 16398.7
16242.7 15697 14725 13020.2 10452.5 6686.8 3786.5 3142 2858.7 2520.9
2162.2 1795.8 1390.4 927.8 530.2 236.5 0
9862.6 9852.2 9860 9912 9886 9766.4 9618.3 9602.7 9735.2 10039.3
10507.1 11110 11832.5 12664.1 13571.1 14410.5 15062.9 15629.4 16131 16500
16604 16375.3 15806.1 14878.3 13064.3 9847 5480.9 2780.8 2188.2 1842.6
1502.1 1211.1 943.4 665.3 361.2 132.5 0
9862.6 9867.8 9896.4 9966.5 10034.1 10034.1 9963.9 9899 9909.4 10036.7
10288.8 10683.8 11216.6 11845.5 12549.8 13443.8 14395 15198 15663.2 15881.5
16024.4 16094.6 16071.2 16042.6 15764.5 14127.3 10577.3 5891.6 2679.4 1720.4
1354 1049.9 766.7 527.6 304.1 111.7 0
9862.6 9873 9927.6 10010.7 10130.3 10236.8 10309.6 10366.8 10361.6 10460.3
10626.6 10881.3 11234.8 11640.2 12136.6 12742.1 13430.8 14187 14867.9 15431.9
16001 16640.3 17279.7 17945 18768.8 19231.4 17804.6 14085.7 9101.1 4571.4
2193.4 1348.8 914.8 595.1 340.4 119.5 0
9862.6 9880.8 9956.1 10075.7 10205.6 10335.6 10491.5 10668.2 10881.3 11154.2
11502.4 11902.7 12334.1 12812.3 13381.4 14077.9 14865.3 15733.4 16679.3 17703.3
18885.7 20177.4 21622.3 23059.5 24670.7 26544.5 28371.5 28834.1 27155.2 23166
17219.9 10922.9 6369.7 3518.8 1554.1 374.2 0
9862.6 9906.8 9997.7 10135.5 10270.6 10392.7 10540.9 10743.6 10980.1 11338.7
11811.7 12354.9 12999.4 13794.6 14761.4 15959.4 17347.2 18953.3 20684.1 22451.3
24460.2 26367.8 28618.4 30905.4 33649.7 36347.3 39777.8 43452.5 46376.2 46069.6
40541.8 30551.9 19311.9 7739.3 1413.8 311.9 0
9862.6 9904.2 10015.9 10145.9 10281 10426.5 10579.9 10785.2 11032.1 11388.1
11824.7 12349.7 12970.8 13768.6 14758.8 16016.6 17456.4 19197.6 21120.7 23090.7
25159.3 27272.2 29535.8 32004.7 34639.9 37386.8 40505.5 43894.3 47205.2 47790
42275.3 30856 17505.8 4558.4 972 288.5 0
9862.6 9901.6 9989.9 10164 10307 10465.5 10595.5 10785.2 11045.1 11356.9
11733.7 12162.6 12651.1 13321.6 14202.6 15268.2 16557.2 18142.5 19948.7 21918.6
23898.9 25928.6 28025.8 30263.4 32706.3 35107.7 37610.3 39801.2 41467 40274.2
34710 23919.7 10410.9 2008.9 605.5 200.1 0
9862.6 9891.2 10010.7 10161.4 10299.2 10436.9 10566.9 10717.6 10928.1 11154.2
11421.9 11681.8 11941.6 12292.5 12807.1 13488 14306.6 15405.9 16700.1 18165.9
19761.5 21411.8 23033.5 24681.1 26393.8 27997.3 29605.9 31063.9 31373.1 28654.8
23106.2 15876.3 6775.2 1348.8 405.4 111.7 0
9862.6 9891.2 9989.9 10104.3 10218.6 10288.8 10359 10418.7 10473.3 10538.3
10559.1 10488.9 10356.4 10216 10117.3 10112.1 10252.4 10652.6 11302.3 12121
13090.3 14158.5 15234.4 16305.1 17344.6 18210 18724.6 19013.1 18280.2 15377.3
11276.3 6972.7 2780.8 790 291.1 72.8 0
9862.6 9854.8 9878.2 9912 9891.2 9753.4 9540.3 9220.7 8799.7 8243.5
7547 6736.2 5930.5 5257.4 4722.1 4280.3 3939.8 3721.5 3609.8 3583.8
3654 3794.3 3929.4 4062 4124.4 4023 3711.1 3214.8 2455.9 1743.8
1268.2 920 670.5 470.4 283.3 75.4 0
9862.6 9797.6 9717 9558.5 9272.6 8797.1 8160.3 7352.1 6447.7 5626.5
4953.4 4368.6 3828.1 3427.9 3209.6 3108.2 3038 2952.3 2861.3 2775.6
2674.2 2536.5 2375.3 2232.4 2094.7 1956.9 1821.8 1676.2 1504.7 1309.8
1109.7 914.8 706.9 486 265.1 59.8 0
9862.6 9732.6 9496.1 9095.9 8472.2 7586 6614 5688.9 5008 4428.4
3934.6 3656.6 3495.4 3355.1 3209.6 3087.4 3022.4 2999.1 2954.9 2856.1
2713.2 2570.2 2424.7 2284.4 2131 1980.3 1827 1663.3 1504.7 1330.6
1146.1 940.8 706.9 457.4 233.9 49.4 0
9862.6 9691.1 9293.4 8641.1 7684.8 6517.9 5530.3 4846.8 4301.1 3960.6
3799.5 3651.4 3495.4 3329.1 3175.8 3082.2 3053.6 3038 3001.7 2884.7
2614.4 2461.1 2323.4 2190.8 2068.7 1954.3 1814 1658.1 1491.7 1304.6
1101.9 883.6 654.9 441.8 236.5 65 0
9862.6 9623.5 9069.9 8168.1 6931.1 5714.8 4937.8 4363.4 4051.6 3916.4
3747.5 3583.8 3472 3352.5 3188.8 3084.8 3038 2975.7 2700.2 2583.2
2544.3 2528.7 2484.5 2414.3 2307.8 2167.4 1969.9 1785.4 1582.7 1380
1172.1 964.2 748.5 530.2 311.9 106.6 0
9862.6 9605.3 8929.6 7809.5 6403.5 5304.2 4610.3 4165.9 4033.4 3880.1
3692.9 3565.6 3485 3378.5 3183.6 3051 2947.1 2661.2 2562.5 2520.9
2487.1 2479.3 2448.1 2364.9 2222 2053.1 1871.2 1673.7 1468.3 1283.8
1104.5 927.8 758.9 587.3 589.9 447 0
9862.6 9535.1 8732.1 7466.5 6003.3 5057.3 4412.8 4127 4030.8 3856.7
3677.4 3563 3495.4 3388.9 3160.2 2960.1 2697.6 2492.3 2427.3 2367.5
2328.6 2305.2 2198.6 2079.1 1943.9 1808.8 1650.3 1496.9 1328 1156.5
995.4 829 673.1 810.8 727.7 244.3 0
9862.6 9514.3 8661.9 7344.3 5839.6 4859.8 4282.9 4111.4 4023 3854.1
3677.4 3570.8 3521.4 3422.7 3144.6 2850.9 2507.9 2364.9 2274 2201.2
2164.8 2084.3 1949.1 1824.4 1697 1554.1 1429.4 1304.6 1172.1 1052.5
992.8 784.8 652.3 901.8 415.8 104 0
9862.6 9548.1 8713.9 7359.9 5876 4924.8 4306.3 4121.8 4049 3882.7
3692.9 3591.6 3539.6 3451.3 3181 2853.5 2502.7 2359.7 2263.6 2188.2
2146.6 2068.7 1936.1 1819.2 1689.2 1551.5 1413.8 1289 1166.9 1021.3
894 735.5 652.3 904.4 358.6 88.4 0
